No image available
No image available
Your request is being processed.
Rosemount-1299 Diaphragm Seal System

Rosemount™ 1299 Diaphragm Seal System

Product Description

Protect your transmitters with flanged and threaded diaphragm seals by isolating internal parts from corrosive and erosive material or damage from extreme temperature process media. Get increased instrument service life, reduced costs, and reliable operation when measuring level and pressure.

Products

Search
1-18 of 18 results for Products
2051 Coplanar Pressure Transmitter
1299 Diaphragm Seal System
2051 Coplanar Pressure Transmitter
1299 Diaphragm Seal System
2051 In-Line Pressure Transmitter
1299 Diaphragm Seal System
2051 Level Transmitter
1299 Diaphragm Seal System
3051 Coplanar Pressure Transmitter
1299 Diaphragm Seal System
3051 Coplanar Pressure Transmitter
1299 Diaphragm Seal System
3051 In-Line Pressure Transmitter
1299 Diaphragm Seal System
3051L Level Transmitter
1299 Diaphragm Seal System
3051S Coplanar Pressure Transmitter
1299 Diaphragm Seal System
3051S Coplanar Pressure Transmitter
1299 Diaphragm Seal System
3051S In-Line Pressure Transmitter
1299 Diaphragm Seal System
3051S MultiVariable Transmitter
1299 Diaphragm Seal System
3051S MultiVariable Transmitter
1299 Diaphragm Seal System
3051SAL Level Transmitter
1299 Diaphragm Seal System
2088 Gage and Absolute Pressure Transmitter
1299 Diaphragm Seal System
Smart Pressure Gauge
1299 Diaphragm Seal System
2051G In-Line Pressure Transmitter
1299 Diaphragm Seal System
Wireless Pressure Gauge
1299 Diaphragm Seal System

Features

  • New intuitive model structure that makes ordering the correct seal system easier
  • New 800 PSI threaded connection rating
  • Protects transmitter diaphragm from corrosive, erosive or extreme temperature processes
  • Wide variety of seals meet varying process requirements and specifications, including industry-specific applications
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Eliminates need for mounting hardware to reduce installation costs
  • Adaptable direct mount gage or absolute seal system can be used for pressurized or vented tank applications
  • Tuned-Systems can reduce temperature effects by 10-20% and improve response time by 80% vs. traditional installations

Documents & Drawings