Rosemount-405 Conditioning Orifice Plate Primary Element

Rosemount™ 405C Compact Conditioning Orifice Plate Primary Element

Product Description

The Rosemount 405C Compact Conditioning Orifice Plate Primary Element offers a patented 4-hole design enabling accurate measurement in disturbed flow conditions. Unlike traditional plates, this conditioning orifice plate reduces pipe straight run, requiring only two pipe diameters (2D) upstream and downstream of the plate, providing a flexible and reliable metering solution. This orifice plate is compact, easy-to-install and features self-centering mechanisms for optimal accuracy

Products

Search
1-1 of 1 results for Products
4088 MultiVariable Transmitter
405 Conditioning Orifice Plate Primary Element

Specifications

Max. Operating Pressure
ANSI B16.5 600#, DIN PN100
Process Temperature Range
-321 to 850 °F (-196 to 454 °C)
Fluid Type
Liquid, gas, steam
Process Wetted Material
316 SST
Warranty
Up to 5-year limited warranty

Features

  • Patented 4-hole design enables accurate flow measurement in disturbed flow profiles
  • Innovative orifice plate requires only 2D upstream and 2D downstream to reduce pipe straight-run
  • Does not require impulse lines, special flanges or piping modifications for cost-saving efficiency
  • Offers direct-mount capability for ease of installation
  • Self-centering mechanisms simplify installation and ensure optimal flow measurement accuracy

Documents & Drawings