Shafer-P-RG2

Shafer RV-Series Hydraulic Valve Actuator

Product Description

Specifically designed for pipeline applications and is typically powered by natural gas using gas-over-oil technology.

Features

  • Ideal for pipeline applications

Specifications

Power Source
Hydraulic
Product Type
Hydraulic Actuator
Certifications
SIL, CSA, FM, ATEX, IECEx

This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/off, ESD
Valve Type
Ball, Plug

Documents & Drawings