Mini Modules for Rugged Environments
COM Express modules shorten design cycles and increase uptime and reliability for applications in harsh environments.
To keep operations moving with continuous uptime, you need a rugged and reliable solution. Emerson’s COM Express modules feature the most durable on-board components soldered directly to the board, ensuring longer product lifecycles and lower costs overall for operators. An industry standard, the modules support Type 6 and Type 10 connectivity options, while patented heat-transfer technology enables applications to run consistently at very high temperatures and in demanding industrial environments.
Emerson’s COM Express module addresses the needs of many high-performance commercial, industrial, and transportation applications, while taking advantage of significantly enhanced video processing, turbo-boost acceleration and power management capabilities of the Intel® Kabylake processors. Delivering best-in-class performance at a low cost, Emerson offers engineering support to help with in-house carrier card design, or to outsource the carrier design to assist in getting to market faster.