Rugged, Flexible IPCs Built for the Toughest Environments
Emerson’s rugged Industrial PCs enable greater uptime and industrial productivity with easy integration.
Working across the industrial internet relies on constant performance while running machines in high temperatures and extreme applications. Emerson’s IPCs combine high processing power with industrial-strength capabilities. Designed for durability, these rugged machines feature dual or quad-core processor technology, fanless design and shock-resistant components that lengthen product lifecycle.
The RXi2-EP IPC provides mid-range computing capabilities to run HMI, historian and analytics applications, and is built for demanding industrial environments. The RXi2-EP delivers high-performance computing for applications that need to load, manipulate and store large amounts of data. Five high-speed gigabyte Ethernet ports provide robust communication capability for your applications, while new USB 3.0 ports offer fast data transfer with enhanced security.