Level measurement will help you optimize and monitor fermentation processes by controlling the amount of liquid in tanks and avoiding dry run and overfill. Our level measurement transmitters deliver reliable and accurate measurements despite the presence of foam or hops on the surface of the liquid.
The Rosemount 1408H Level Transmitter provides accurate continuous level measurement. The radar is specifically designed to match hygienic requirements in the food & beverage industry. It is equipped with hygienic certifications (3-A®, FDA, EC 1935/2004, EHEDG, etc.), a compact and polished stainless steel housing, and the ability to withstand CIP and SIP cleaning processes which allows you to minimize contamination risk and assure product safety..