Rosemount-P-3D39491G Hagan Power Positioner

Hagan Power Positioner 4x5 Thrust Type

Product Description

Rosemount Analytical power positioners are manufactured in cylinder sizes from 2½ to 8 inches in diameter with strokes of 5 to 14 inches. They come in thrust and torque models for wall, swivel or floor mounting and with accessories such as limit switches, position transmitters, heated enclosures, air failure lock and characterized cams that provide an output motion that is a function of the input signal.

Specifications

Accuracy
± 1% of full scale
Ambient Temperature
0° to 170°F (-17,8° to 77°C)

Features

  • Swivel mount
  • Dust cover and internal heater
  • Limit switches and position transmitters
  • Power air supply
  • Internal air locking system
  • Accuracy
  • Reliability
  • Simple maintenance because of the rugged frame construction
  • Efficient torque and power at a minimum cost
  • Fast response to small input signal changes due to high internal gain

Documents & Drawings