Fisher-P-CP200

Fisher™ CP200 Series Pressure-Loaded Pressure Reducing Regulators

Product Description

Fisher CP200 Series pressure-loaded regulators have been engineered to fit a multitude of pressure-reducing applications including commercial and institutional installations. This flexibility is provided by the numerous body end connection sizes, outlet pressure settings, and orifice sizes. CP200 Series provides accurate control use in pressure-factor measurement (fixed-factor billing) applications.

CAD Drawings and Models: Click Here

ped

Features

  • Wide Range of NPT Body Sizes
  • Easy to Install and Maintain
  • Only Standard Tools Required for Pressure Adjustment and Orifice Removal

Specifications

Available Configurations
Stand-Alone Regulator, Non-Relief, Token Relief, Internal Pressure Registration, Secondary Seat
Body Sizes and End Connection Styles
3/4 NPT, 3/4 x 1 NPT, 3/4 x 1-1/4 NPT, 1 NPT, 1 x 1-1/4 NPT, 1-1/4 NPT
Maximum Inlet Pressure
175 psig / 12,1 bar
Maximum Outlet Pressure
Emergency Casing: 25 psig / 1,7 bar
Allowable without Parts Damage: 25 psig / 1,7 bar
Operating: 20 psig / 1,4 bar
Outlet Pressure Range
1 to 20 psig / 0,07 to 1,4 bar
Temperature Capabilities
-20° to 150°F / -29° to 66°C
Approximate Weight
10 Pounds / 5 kg

Documents & Drawings