Enardo-P-Series 860

Enardo™ Series 860 Spring Loaded Pipe-Away Pressure/Vacuum Relief Valve

Product Description

The Series 860 is part of the Enardo line of high-performance pressure vacuum relief valves designed with features that exceed the performance of standard valves. Designed for pipe-away applications, it provides protection against positive or vacuum overpressure, prevents air intake and evaporative loss of product, and helps contain odorous, hazardous and potentially explosive vapors. The valve is designed with a spring-loaded pallet which can handle pressure settings of up to 15 psig.

atex-certification

Specifications

Sizes
2 through 6
Housing Materials
Aluminum | Stainless Steel | Carbon Steel
Leakage Rate
Exceed Leakage Standard of 1 SCFH @ 90% Set Point
Weight Materials
Zinc Plated CS | Stainless Steel | Lead
Seat and Pallet Materials
PPS | 316 Stainless Steel
Seal and Gasket Materials
Buna-N | FEP Teflon | Viton
Pressure Settings
0.5 to 15.0 psi
Vacuum Settings
0.5 to 15.0 psi
Options
Special Coating, Weight Material, Hardware, Gasket Material, FRP Resins, Steam Jacket or Trace

Features

  • Designed for Higher Set Pressures Up To 15 PSIG
  • PPS Internal Parts for Superior Corrosion Protection
  • Saber Guide System for Precise Valve Stroke
  • Exceeds Leakage Standard of 1 SCFH @ 90% Set Point
  • Fully Replaceable Pallet and Seat Assemblies
  • Available with ANSI, DIN and JIS Flanges
  • EN 13463-1, EN 13463-5 Certified