No image available
No image available
Your request is being processed.
AVENTICS-P570ABEC1011A00

AVENTICS™ Bus coupler, series XVES P570ABEC1011A00

Specifications

Version
Bus coupler
Fieldbus protocol
EtherCAT
Number of I/O connections
48 outputs
Power plug IN, Type
Plug (male)
Power plug IN size , Thread size
M12x1
Power plug IN, Number of poles
4-pin
Power plug IN, Coding
A-coded
Certificates
CE declaration of conformity, RoHS
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Max. number of solenoid coils
48
Max. number of valve positions
24
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-25 % / +25 %
Current consumption electronics
0.2 A
Operating voltage, actuators
24 V DC
Actuator voltage tolerance
-10 % / +10 %
Total output for valves
3 A
Protection class
IP65
Logic/actuator voltage
Galvanically isolated
Generic emission standard in accordance with norm
EN 61000-6-3
Generic immunity standard in accordance with norm
EN 61000-6-2
Communication port 1, Type
Socket
Communication port 1, Thread size
M12x1
Communication port 1, Number of poles
4-pin

Documents & Drawings