AVENTICS-1822124004

AVENTICS™ Ball eye rod end with flange, Series AP6 1822124004

Product Description

CM2-AP6-M12X1,25-M2-A

Specifications

For series
with flange, to mount on cylinder PRA, TRB, CCI, SSI, MNI, RPC, KPZ, 167, CVI, RDC, 102, ITS
For series
PRA, TRB, CCI, SSI, RPC, KPZ, 167, CVI, 102
Thread size
M12x1,25
Swivel bearing Ø
12 mm
Weight
0.12 kg
Housing material
Steel
Surface housing
galvanized