No image available
No image available
Your request is being processed.
Asco-SC8551A001MMSAC120/50-60

ASCO™ SC8551A001MMSAC120/50-60

Product Description

The ASCO 551 Series is a line of compact solenoid spool valves that are ideal for controlling air or inert gas in challenging environments. The valves’ unique design combines hard T-seals and flexible O-rings that provide bubble-tight shutoff, dirt resistance, and multi-million cycle reliability. The 551 Series comes in anodized aluminum, brass, and stainless steel bodies with ¼-inch NPT and BSP connections. It is suitable for the harsh conditions found in chemicals, refining, food & beverage applications and life science processing.

Specifications

Body Material
Aluminum
Flow (Cv) / Flow (Kv)
0.86 / 0.74
Function
4 way
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
30 - 150 PSI
Product Weight
1.08 lbs
Coil Class
F
Coil Number
400127-088
Min to Max Ambient Temperature
5 - 140 °F
Min to Max Fluid Temperature
5 - 140 °F
Orifice Size
1/4 in
Voltage & Frequency
120 Volts AC with 50/60 Hz
Watt Rating
2.5 W
Item Status
Active
Carton Note
1/4 X 1/4 4W ALUM 2.5/F AC
Holding Current (VA)
3.5
Seating Elastomer
BUNA-N + POLYURETHANE

Features

  • Valve body in Aluminum or Stainless steel 316L

Documents & Drawings