Mimic-P-Simulation Software

Mimic™ Simulation Software

Product Description

Mimic™ Simulation Software provides accurate and real-time simulation of plant behaviors. Made for the end-user or integrator with process automation experience, not simulation experts, Mimic integrates easily and automatically with your off-line control system. Use the same operator graphics and controls to train operators and test configuration.

Specifications

Operating System
Microsoft Windows 7 SP1, 8.1, 10; Microsoft Windows Server 2008 SP1, 2008 R2 SP1, 2012 R2, 2016
CPU
x86 2.5 GHz dual-core CPU
Memory
Minimum 4GB
Disk Space
10 GB free space before installing Mimic

Features

  • Enables comprehensive control system development, testing, and optimization
  • Supports development and testing of batch and continuous control system configuration in an off-line environment
  • Provides effective operator training on the actual process
  • Supports testing and reviewing Process Hazard Analysis studies
  • Allows validation of operation documentation without production impact

Documents & Drawings