Mining Concentrator Plant

Mining Concentrator Plant

Emerson’s automation and controls enable adaptation to variation in material input to enable consistent metal quality.

Enabling real-time process analysis to enhance automation in the Mine of the Future

Accounting for variation in input aggregate is critical for optimizing concentrator plant operations and maximizing metal recovery. Visibility and analysis of the aggregate material characteristics can enable automated concentrator mills to adjust their process parameters to optimize energy usage and throughput quality. Obtaining these insights and turning them into immediate action is possible with Emerson’s automation and controls portfolio. With our industrial automation and control solution, you can:

  • Maximize equipment uptime with high-availability architecture
  • Optimize energy use and throughput quality with real-time edge analytics
  • Optimize metal recovery through aggregate composition tracking
Read More...
Click to continue reading Enabling real-time process analysis to enhance automation in the Mine of the Future
Enabling real-time process analysis to enhance automation in the Mine of the Future

Emerson’s solutions help mine operators effectively control concentrator plants to deliver consistent metal recovery.

Downtime

Downtime can be difficult to pinpoint, costly to repair and negatively impact asset utilization.

Emerson’s high availability control system and architecture reduces the cost of adding redundant equipment. Fault tolerance allows the system to continue operating. 

Lack of Equipment KPI Tracking

Lack of equipment KPI tracking makes it difficult to maintain safe and efficient plant operation. 

Emerson’s Edge Controllers and can analyze and optimize real time equipment data to track critical KPIs for historical analysis.

Poor Visibility

Poor visibility into incoming ore characteristics can reduce metal recovery.

Emerson’s Edge Controllers can analyze and optimize process parameters in the field to maximize recovery.

Automation Throughout the Concentrator Plant

Concentrator

Ruggedized Control Hardware

IC695CPE330
Rugged hardware designed to withstand extreme temperature, vibration, and harsh conditions

Remote Visualization

Remote Visualization
Aggregate equipment data, external factors, and critical KPIs to provide control room workers simplified dashboards

High Availability Architecture

IC695CPE330
Designed with redundancy in mind, RX3i controllers with high availability ensure continued operation even when system disturbances occur

Edge Controls

IC695CPL410
Providing data to mill operation to account for material characteristics and optimize energy consumption and equipment efficiency
Edge Computing Unearths New Value for Mining Applications

Edge Computing Unearths New Value for Mining Applications

Explore how Emerson’s edge automation plays a foundational role for applying digital transformation in the mining and metals industries.

Download Whitepaper

The Latest

Emerson Expands Industrial Automation Control and Software Footprint with Agreement to Acquire...

Emerson today announced it has completed the acquisition of the Progea Group.

Emerson Launches Modular Industrial Displays to Minimize Lifecycle Cost in Industrial Applications

RXi industrial displays are vivid, responsive and modular, delivering high performance even in harsh and difficult operating environments

Emerson and Arrowhead Systems Partner on Next-Gen, Edge-based Machine Health Monitoring Solution

Emerson and Arrowhead Systems, Inc. announced they have partnered to produce a next-generation, machine health monitoring solution which will...
Please enable JavaScript to use this website.