No image available
No image available
Your request is being processed.
Asco-PVG225B004V.24/50

ASCO™ PVG225B004V.24/50

£185.23
QuickShip QuickShip
QTY:

Product Description

DIRECT OPERATED SOLENOID VALVE-2/2 NC-1/8" (DN5)-ORIFICE: 3,2-BRASS-RESILIENT: FPM-6,3 W-II2GExmbIICGb/II2DExmbIIICDb-T3-IP67

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.23 / 0.20
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 1/8 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas; Water; Light Oil
Min to Max Operating Pressure (Air)
0 - 8 bar
Min to Max Operating Pressure (Light Oil)
0 - 8 bar
Coil Class
F
Min to Max Ambient Temperature
-20 - 40 °C
Min to Max Fluid Temperature
-20 - 90 °C
Orifice Size
3.2 mm
Voltage
24 Volts AC with 50 Hz
Watt Rating
6.3 W
Standards & Regulations
ATEX Zone 1-21
Operating Environment
Hazardous

Features

  • Internal parts are easily accessible for cleaning
  • Can be used with air, inert gas, water, and oil
  • Response time is 5 ms to 25 ms
  • Valves satisfy all relevant EC directives

Documents & Drawings