Fasani-P-P000203

Fasani Style B High Pressure Globe Valve

Product Description

A wide range of globe valves specifically designed for high pressure and high temperature applications, where low pressure loss is required.

ped

Features

  • A range of compact pressure seal globe valves designed according to ASME B16.34 with wall thickness according to API 600.
  • All range is offered in all the material stated in the ASTM specifications (NACE compliance included), and designed to always guarantee the maximum safety and flow efficiency.
  • Face to face dimensions as per ASME B16.10
  • Available in Y and T pattern design (both also in Stop-Check configuration)
  • Seat is welded-in
  • Position indicator is offered as standard
  • Stellite® gr.6 overlay on seat and disc; Stellite gr.21 overlay on bonnet.
  • Standard ISO top mounting for easy assembly of any type of actuator or bevel gear
  • Available options: parabolic disc, low emission packing, equalizing and overpressure pipe, limit switch in open or close position.
  • Valves are offered as standard with manual operators (Hand wheel or bevel gear depending on size). Actuated options such as electric, pneumatic or hydraulic are available.

Specifications

Certifications
India Boiler Registration, NACE, PED, ASME B31.1
End Connection
Butt Weld, Flanged
Application
Steam Headers, Steam turbine, Pumps, Valves & Manifolds, HRSG, High Temp, Cogeneration, Boilers, Balance of Plant, Boiler
Body Design
Long Pattern
Material
Alloy, Carbon Steel, Duplex, Metal, Stainless Steel, Steel
Operating Temperature
High Temperature
Pressure Class
ASME
Process Connection Type
BWE, 900RF, 2500RF, 1500RF
Seat/Seal Type
Metal-to-Metal
Shutoff Class
Class V (FCI 70-2)
Standards
ASME B16.34
Style
Globe Valves
Valve Size
NPS 6 / DN 150, NPS 4 / DN 100, NPS 3 / DN 80, NPS 2-1/2 / DN 65, NPS 2 / DN 50, 6 inch (DN150) and Larger, 5 inch
Valve Size Standard
NPS
Valve Type
Globe

Documents & Drawings