Biofuel Production
For decades, biofuel manufacturers and production plants have depended on ASCO total fluid automation solutions for bioethanol, biodiesel and other biofuels.
Emerson’s ASCO fluid automation solutions are the products of choice for leading global ethanol processors and farm-based startups. Using filtration systems, driers, solenoid valves and other products the system accurately and reliably controls, measures and treats high flows of liquid, steam and air in process piping.
With solid industry knowledge, extensive testing, local distribution and seamless integration, ASCO solutions can keep critical operations running at peak processing performance.
An efficient and precise liquefaction process is essential in a biofuel operation. Key components must operate effectively at high temperatures in various operational pressures for optimal operations. ASCO solenoid valves are designed to handle aggressive liquids, gasses, hot water, oils and other fluids reliable to maintain peak efficiency.
Components that ensure proper flow of liquid and steam help provide both safe operations and high-quality results. Manufactured to operate reliably in high temperature and high pressure applications, ASCO filter regulators, pilot valves, and rotary position indicators increase quality, accuracy and dependability at critical points in the distillation process.
High-temperature, high-pressure components are necessary to keep Biofuel boilers running. ASCO combustion shutoff valves operate with the precision needed to control fuel flows to the burner. The Hydramotor product line provides increased control of natural gas for boiler operations. Our solenoid valves can be used to manage steam distribution during processing.
In biofuel operations, grain dryers must operate with precision and efficiency. ASCO combustion shutoff valves effectively control fuel flows to the burner used to supply heat the dryer. The hydramotor product line provides increased control of natural gas for dryer operations. These components can operate in high-temperature and moist conditions.
Biofuel plants are controlled by a Distributed Control System (DCS). ASCO valve islands optimize the process control architecture using the best integrated remote I/O and pneumatic valve island structure for the system configuration. The CHARM from the DeltaV system is used to integrate the fluid automation solutions with the DCS. DCS communication is also supported by various G3 fieldbus module protocols, including Profibus-DP, EThenet/IP and others.