No image available
No image available
Your request is being processed.
Asco-P-314

ASCO™ 314 Direct-Acting Solenoid Valves

Product Description

The ASCO Series 314, also known as 8314, is a line of direct-acting general service solenoid valves which can be used as moderate flow pilots for smaller control valves and actuators. With only a spring and two moving parts, the valve is ideal for basic three-way piloting operation It is suitable for analytical and diagnostic equipment, automotive, bottling, dust collector system, and life science applications.

Products

Search
1-10 of 115 results for Products
:
ASCO™ 8314G300DC24/DCD
Actuation
Solenoid - Direct Acting
Coil Class
LP
Flow (Cv)
0.08
Max Ambient Temperature
140
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
LP
0.08
140
Same Day
QuickShip
ASCO™ 8314H006AC110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
0.05
Max Ambient Temperature
131
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
0.05
131
Same Day
QuickShip
ASCO™ 8314H006AC120/60,110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
0.05
Max Ambient Temperature
131
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
0.05
131
Same Day
QuickShip
ASCO™ 8314H006AC120/60D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
0.05
Max Ambient Temperature
131
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
0.05
131
Same Day
QuickShip
ASCO™ 8314H007AC110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
0.15
Max Ambient Temperature
131
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
0.15
131
Same Day
QuickShip
ASCO™ 8314H007AC120/60,110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
0.15
Max Ambient Temperature
131
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
0.15
131
Same Day
QuickShip
ASCO™ 8314H007AC120/60D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
0.15
Max Ambient Temperature
131
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
0.15
131
Same Day
QuickShip
ASCO™ 8314H008AC110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
0.25
Max Ambient Temperature
131
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
0.25
131
Same Day
QuickShip
ASCO™ 8314H008AC120/60,110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
0.25
Max Ambient Temperature
131
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
0.25
131
Same Day
QuickShip
ASCO™ 8314H008AC120/60D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
0.25
Max Ambient Temperature
131
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
0.25
131
Same Day
QuickShip

Specifications

Valve Actuation
Solenoid - Direct Acting
Body Material
Brass; Stainless Steel
Media
Air, Inert Gas; Light Oil; Water
Pipe / Port Size
1/8 "; 1/4 "
Port Type
NPTF
Function
3 way - 3/2 Normally Closed; 3 way - 3/2 Normally Open; 3 way - 3/2 Universal
Flow
From 0.5 Cv to 1.0 Cv
Voltage
100 to 240 AC/DC Voltage Ranging; 110 AC; 115 AC; 12 DC; 12 to 24 DC Voltage Ranging; 120 AC; 120 DC; 125 DC Battery Charging; 220 AC; 24 AC; 24 DC; 24 to 120 AC/DC Voltage Ranging; 240 AC - 50; 50/60; 60
Operating Environment
Hazardous; Indoor; Outdoor
Standards / Regulations
Class I Div 1; Class I Div 2; CSA; Type 1; Type 2; Type 3; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9; UL

Features

  • Durable brass and stainless steel constructions for long life
  • No minimum operating pressure required
  • Can be used for low-volume fluid diversion
  • Also available in low-power, intrinsically safe, and voltage ranging constructions
  • A limited range of globally approved explosion-proof enclosures are available with this series

Documents & Drawings