No image available
No image available
Your request is being processed.
Asco-8030G003AC120/60,110/50D

ASCO™ 8030G003AC120/60,110/50D

Product Description

3/4 X 3/4 2NC BRASS 10.1/F W A

Specifications

Body Material
Brass
Flow (Cv)
5.00
Valve Function
2 way - 2/2 Normally Closed
Media
Air, Inert Gas, Water
Pipe/Port Type & Size
NPT 3/4
Valve Actuation
Solenoid - Direct Acting
Voltage & Frequency
110 AC, 120 AC with 50/60 Hz
Product Weight
2.40 lbs
Order Code
20000
Kit Number
302791
Coil Class
FT
Coil Number
238610-032-D
Min to Max Ambient Temperature
32 - 125 deg;F
Min to Max Fluid Temperature
32 - 180 °F
Orifice Size
3/4 in
Watt Rating
10.1 W
Mounting Brackets
OPTIONAL
Item Status
Active
Lead Length
18 inch
Carton Note
3/4 X 3/4 2NC BRASS 10.1/F AC
Holding Current (VA)
25
Seating Elastomer
NBR
Mounting Direction
ANY

Features

  • Ideal for low pressure general service and vacuum applications
  • Brass constructions available for fuel gas service in commercial and industrial gas burners
  • Gas shutoff model has 2-way normally closed operation
  • Gas vent model has 2-way normally open operation
  • Most constructions mountable in any position for convenient installation

Documents & Drawings