No image available
No image available
Your request is being processed.
Asco-8212A019L0100F4

ASCO™ 8212A019L0100F4

Product Description

1/2 X 3/4 2NC COMPOS6.3 /F W

Specifications

Flow (Cv) / Flow (Kv)
4.50/3.89
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/2"
Valve Actuation
Solenoid
Coil Class
FB
Coil Number
400147-221-D
Min - Max Ambient Temperature
32.00 - 120.00 °F
Min - Max Fluid Temperature
32.00 - 180.00 °F
Orifice Size
3/4 in
Voltage
24 AC
Watt Rating
6.3 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/2 X 3/4 2NC PLAS 6.3/F AC
Seating Elastomer
NSF Approved Elastomers TPV

Features

  • Ideal for reverse-osmosis and misting systems for drinking water, restaurant equipment, and grocery store applications
  • NSF 61 Annex G (drinking water), NSF 169 (special purpose food equipment and devices), NSF 372 (lead-free), and NSF Standard 42 certifications
  • FasN universal connection system quickly connects to any type of fitting - NPT, quick-connect with Turn & Lock - for the most rapid assembly, lowest cost, and greatest design flexibility
  • Available in 1/2-inch, 3/4-inch, and 1-inch pipe sizes

Documents & Drawings