No image available
No image available
Your request is being processed.
Asco-8220G007AC115/50D

ASCO™ 8220G007AC115/50D

Product Description

The ASCO Series 220 steam and hot water valves provides up to 60% more flow than competitive offerings. That means a 3/4-inch valve flow from ASCO equals the competitors 1-inch flow. The Series 220 floating PTFE diaphragm provides positive sealing and improved durability - up to four times longer than other valves. Its threaded bonnet is easy to remove for quick inspection and serviceability reducing downtime and maintenance costs.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
13.50 / 11.68
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1
Valve Actuation
Solenoid
Product Weight
4.41 lbs
Kit Number
304394
Coil Class
FT
Coil Number
238610-033-D
Min to Max Ambient Temperature
32 - 125 °F
Min to Max Fluid Temperature
32 - 210 °F
Orifice Size
1 in
Voltage & Frequency
115 Volts AC with 50 Hz
Watt Rating
10.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1 X 1 2NC BRASS 10.1/F AC
Seating Elastomer
EPDM
Mounting Direction
Any
Product Weight
4.41 lb

Features

  • Longer life cycles: tested to 1 million cycles on hot water and 50 psi steam; 500,000 cycles on 125 psi steam
  • Lower power operation: smaller operator reduces energy consumption on 5 psi differential pressure applications
  • DC constructions have quiet designs that work with 0 psi differential pressure on hot water and 50 psi steam
  • Inventory reduction: one valve can be used for both steam and hot water applications
  • Quick delivery with many constructions available on ASCO Express

Documents & Drawings