No image available
No image available
Your request is being processed.
Asco-P-L134

ASCO™ Series L134 General purpose solenoid valves

Product Description

ASCO Series L134 general purpose valves are designed to control water, air, inert gases, steam and non-aggressive fluids. These valves can be used for wide range of industrial applications. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Specifications

Body Material
Brass
Valve Actuation
Solenoid - Direct Acting
Function
2 way - 2/2 Normally Closed
Maximum allowable pressure (PS)
40 bar
Fluid temperature
-10°C +90°C (CR70); 0°C +130°C (FPM)
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
CR70N; FPM
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
CR70N

Features

  • Direct acting solenoid valve, designed for sub-base mounting or directly on the equipment.
  • Inlet and outlet ports placed asymmetrically at the bottom of the body.
  • Valve delivered with sealing O-rings
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings