Fisher™ 912 Series Pressure Reducing Regulators - LP-Gas

Product Description

912 Series direct-operated, spring-loaded regulators are Underwriters Laboratory (UL) listed regulators used in a variety of service and industrial applications. These regulators have limited-capacity internal relief across the diaphragm to help minimize overpressure.

ul-listed
ped

Features

  • Accurate, Sensitive Control
  • Weather and Insect Protection
  • Easy Maintenance
  • UL Listed

Specifications

Available Configurations
Type 912: Direct-operated for low-pressure service
Type 912H: Direct-operated for high-pressure service
Type 912N: Direct-operated regulator with fixed outlet pressure setting
Body Size and End Connection Style
Inlet: 1/4-inch NPT
Outlet: 1/4 or 3/8-inch NPT
Maximum Inlet Pressure (Body Rating)
250 psig / 17,2 bar
Maximum Emergency Outlet Pressure
20 psig / 1,4 bar
Outlet Pressure Ranges
3-inches w.c. to 5 psi / 7 to 345 mbar
Pressure Registration
Internal
Temperature Capabilities
-20° to 160°F / -29° to 71°C
Approximate Weight
1.30 Pounds / 1 kg

Documents & Drawings