No image available
No image available
Your request is being processed.
AVENTICS-R412026788

AVENTICS™ Round plug connector, Series CON-RD R412026788

Product Description

The AVENTICS Series CON-RD offers round plug connectors for self assembly, as well as terminating plug for fieldbus , adaptors and y-connectors as well as IP protection caps.

Specifications

Type
Round plug connectors
Connection type
Insulation-piercing terminal connection
Connector standard
IEC 61076-2-104
Certificates
RoHS
Shielding
unshielded
Min. ambient temperature
-40 °C
Max. ambient temperature
85 °C
Max. current
4 A
Number of wires
3
Protection class
IP67
Operational↩voltage
48 V AC/DC
Electrical connection 1, type
Plug
Electrical connection 1, thread size
M8x1
Electrical connection 1, number of poles
3-pin
Cable exit
straight
Housing material
Die cast zinc

Features

  • Round plug connectors for self-assembly
  • M8x1, M12x1, M23, 7/8"
  • Round plug connector adapter

Documents & Drawings