Branson-P-SFX150

Branson Digital Sonifier SFX 150

Product Description

Branson Sonifier® ultrasonic cell disruptor / homogenizers are versatile laboratory units suitable for a broad range of liquid processing applications

Specifications

Converter Model
with Traditional Converter or w/Handheld Converter
Output Power
150 Watts
Input Power
120V or 240V
Dimensions
12.5" L x 7.5" W x 9.25" H
Weight
14 lbs.

Features

  • Handheld Converter. Branson’s exclusive handheld converter is designed with the user in mind.
  • Energy Mode. In Energy Mode, the SFX Series power supply manages the processing cycle to deliver a precise, user-determined input of ultrasonic energy (measured in joules), either continuously or in individual pulses.
  • Process monitoring. In operation, Sonifier SFX Series monitors ongoing processes on a scrollable, digital screen, providing continuous updates of key variables including power level, energy usage, sample temperature, and experiment progress.
  • Sample-processing programs. For assured repeatability and precision on a greater scale, the SFX Series enables users to create and store up to 20 sampleprocessing programs.

Documents & Drawings