No image available
No image available
Your request is being processed.
Asco-SC8356B002V.24/DC

ASCO™ SC8356B002V.24/DC

Product Description

The ASCO Series 356 solenoid valves have a lightweight, compact design for the control of single-acting actuators or filling or draining cycles. The brass or stainless steel constructions feature a wide range of elastomers and tight shutoff poppets for specialty service applications.

Specifications

Coil Class
FT
Function
3 way - 3/2 Normally Closed
Pipe/Port Size
1/8"
Pressure Port/Fitting
NPT
Voltage
24 DC
Wattage
6.9 W
Flow
From 0.05 - 0.4 Kv (0.06 - 0.46 Cv)
Voltage
100 to 240 AC/DC Voltage Ranging, 12 DC, 24 DC, 48 DC | 50, 50/60, 60
Max Differential / Max Operating Pressure
10.3-34.5 Bar, 150-500 PSIG

Features

  • Reliable, proven compact design for long service lifetimes
  • Standard manual operator allows easy installation
  • Mountable in any position
  • Valves do not require a minimum operating pressure
  • Wide range of flow and pressure ratings are available
  • Quick disassembly of core tube for easy maintenance of internal parts

Documents & Drawings