Emerson-P-8139-SH-DC

PAC8000 126-channel Addressable Smoke and Heat

Product Description

PAC8000 126-channel Addressable Smoke and Heat

Specifications

Part Number
8139-SH-DC
Specialty Module
Smoke & Heat Sensors
Capabilities
Up to 126 input channels on each loop; Use with any PAC8000 Controller
Current Consumption
<100mA @12VDC Railbus; 750mA@30VDC Field Power

Features

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus
  • Up to 10 8139 modules per node
  • Normal mode? Apollo Discovery protocol