PACSystems™ RX3i Analog Input module, current, 4 channel

Product Description

RX3i IO is designed for mission critical discrete and process applications. The rack-based IO offers advanced diagnostics and outstanding flexibility, with a wide range of standard and advanced IO.

Specifications

Part Number
IC694ALG221
Analog Input Count & Type
4 Channel; 4-20mA, 0-20mA
Resolution & Speed
12 bit; 2mS
Current Consumption
25mA @5VDC; 100mA @24VDC Isolated
Agency
UL, UL HAZLOC
Approvals
Zone 2 CE, ATEX C1D2 ABS, BV, DNV, GL, KRS, LR
Mounting Format
On Panel/DIN Rail

Features

  • High-speed technology for faster throughput
  • Hot swap capability