Rosemount-P-3416 4+2 Dual-Configure Gas Ultrasonic Flow Meter

Rosemount™ 3416 4+2 Dual-Configuration Gas Ultrasonic Flow Meter

Product Description

Immediately pinpoint the cause of minor flow disturbances with the Rosemount 3416 4+2 Ultrasonic Flow Meter that delivers the power and performance of a field-proven Rosemount four-path, British Gas-design chordal meter (certified to OIML R137 1&:2 Accuracy Class 0.5) and a two-path, reflective check meter in one body. A highly sensitive, vertical 90° path quickly detects trace amounts of liquid and other debris at the bottom of the pipe that can significantly increase lost and unaccounted for (LAUF) gas. A wealth of predictive diagnostics are generated by ultra-fast 3410 Series Electronics and are displayed via MeterLink™ Software to help detect costly process upsets in real time.

Products

Search
1-8 of 8 results for Products

Specifications

Line Sizes
DN100 to DN600 (4-in to 24-in)
Fluid Type
Gas
Accuracy
4-Path Meter: ±0.1% of reading relative over entire calibration range
Repeatability
4-Path Meter: ± 0.05% of reading for 5 to 100 ft/s (1.5 to 30.5 m/s)
2-Path Meter: ± 0.1% of reading for 5 to 100 ft/s (1.5 to 30.5 m/s)
Velocity
Rated up to 100 ft/s (30 m/s) with over-range performance exceeding 125 ft/s (38 m/s) on some sizes
Operating Temperature Range
T-21 Transducers: -20°C to +100°C (-4°F to +212°F)
T-41 Transducers: -50°C to +100°C (-58°F to +212°F)
T-22 Transducers: -50°C to +100°C (-58°F to +212°F) 1,034 to 27,579 kPa (150 to 4,000 psig)
Operating Pressure Range
T-21/T-41/T-22 Transducers: 689 to 27,579 kPag (100 to 4,000 psig)
T-21/T-41/T-22 Transducers: 345 kPag (50 psig) minimum operating pressure available with reduced Qmax (see product datasheet)
Materials
Carbon steel and stainless steel

Features

  • Detect trace liquid/debris along the pipe bottom in real time with highly sensitive, vertical diagnostic path
  • Detect buildup on pipeline walls in real time with sensitive 30°, single reflective path
  • Expedite flow disturbance detection with patented transducer synchronization that prevents interference and noise
  • Avoid common mode errors with chordal and reflective paths that work in unison
  • Reduce measurement uncertainty with process alerts for wall buildup, liquids, blockage and deviating gas quality
  • Speed issue resolution with 3D view of the flow profile that indicates swirl, crossflow, asymmetry and turbulence
  • Reduce manual errors with automatic calculations of AGA 8 Compressibility and AGA 10 Speed of Sound
  • Significantly reduce time previous spent on data analysis and troubleshooting with the new Smart Meter Verification Basic feature now included in the latest 3410 Electronics firmware update

Documents & Drawings