Redundant Vortex Meters for Critical Installations

Redundant Vortex Meters for Critical Installations

The Quad and Dual Vortex Flow Meters provide the ultimate redundant flow solution for safety and critical needs.

All-in-One Redundant Vortex Flow Meter Solution

The Rosemount 8800 Quad and Dual Vortex Flow Meters are multiple independent sensors and transmitters in a single meter body providing a compact, redundant flow solution. These Vortex flow meters offer world-class reliability with a gasket-free, non-clog meter body that eliminates potential leak points, resulting in maximum process availability and fewer unscheduled shutdowns.

View Products
Read More...
Click to continue reading All-in-One Redundant Vortex Flow Meter Solution

Quad Vortex

Quadruple sensors and transmitters

Having a reliable flow measurement is essential for all operations, especially critical applications. Not only does the Rosemount Quad Vortex provide the same non-clogging design of the standard 8800 flow meters, the quadruple sensor and transmitter construction also provides an elegant, redundant flow measurement solution. This also provides a 2oo3 voting alternative for your critical flow applications.

Reliability

The unique non-clog, leak-free Vortex flow meter design eliminates the need for bypass lines and is ideal in applications where fugitive emissions are a concern. The Critical Process valve provides an extra level of safety assurance by allowing users to verify secondary containment integrity.

Certified Safety Measurement

The Rosemount Quad Vortex Flow Meter is an all-in-one, redundant flow measuring solution certified to IEC 61508. It's capable of up to SIL 3 certification in redundant configuration. This provides for a process transmitter plus 2oo3 voting in the same meter.

Compact design

The compact design of the Quad Vortex meter reduces the installed costs of typical redundant flow measurement methods. It provides accurate, redundant flow measurement using proprietary spaced dual shedder bars that reinforce each other. This eliminates the need for:

  • separate, widely spaced flow meters
  • four flow meters utilizing the same straight run requirements as a single device, removing significant piping versus traditional installations.

Dual Vortex

Dual sensors and transmitters

Dual sensor and transmitter construction provides an elegant, redundant flow measurement solution. This also provides a 1oo2 voting alternative for your critical flow applications.

Reliability

The unique non-clog, leak-free Vortex flow meter design eliminates the need for bypass lines and is ideal in applications where fugitive emissions are a concern. The Critical Process valve provides an extra level of safety assurance by allowing users to verify secondary containment integrity.

Certified Safety Measurement

The Dual Vortex is a redundant flow measuring solution certified to IEC 61508. The Quad Vortex is capable of up to SIL 3 certification in redundant configuration with 1oo2 voting.

Compact design

The Rosemount Dual Vortex Flow Meter  provides accurate, redundant flow measurement eliminating  the need for separate, widely spaced flow meters and reduces additional straight run requirements as a single device.

Please enable JavaScript to use this website.