No image available
No image available
Your request is being processed.
Rosemount-K-2051 In-Line Pressure Transmitter and R306 Manifold

Rosemount™ 2051 In-Line Pressure Transmitter and R306 Manifold

Specifications

Rosemount™ 2051 In-Line Pressure Transmitter
Warranty
Up to 5-year limited warranty
Rangedown
Up To 100:1
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Measurement Range
Up to 10000 psig (689,47 bar) Gage, Up to 10000 psia (689,47bar) Absolute
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE®, hazardous location, see full specs for complete list of certifications
Rosemount™ R306 In-Line Manifold
Max. Operating Pressure
10000 psi (689 bar)
Max. Operating Temperature
750°F (399°C)
Manifold Material
316 SST/316L SST
Packing Material
PTFE, Graphite-based
Process Connection
1/2" -14 NPT female
Orientation: Parallel with transmitter
Certifications/Approvals
Cleaning for special services, sour gas (meets NACE MR 0175/ISO 15156, MR0103), see full specs for complete list of certifications
Warranty
Up to 5-year limited warranty

Features

Rosemount™ 2051 In-Line Pressure Transmitter
  • Intuitive Local Operator Interface streamlines commissioning for simple and cost-effective installation
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
Rosemount™ R306 In-Line Manifold
  • Exclusive Pressure-Lock™ Valve technology with two-piece stem design offers enhanced reliability, increased operator safety and simplified operation
  • Assembles directly to in-line pressure transmitters for simple in-process calibration
  • Two-valve configuration for easy process isolation and draining/venting
  • Large internal process bore to resist plugging
  • Female NPT process connection
  • Provides a leak-checked and pressure tested single point solution when factory assembled to Rosemount pressure transmitters

Documents & Drawings

Rosemount™ 2051 In-Line Pressure Transmitter
Rosemount™ R306 In-Line Manifold