No image available
No image available
Your request is being processed.
Rosemount-K-Smart Pressure Gauge and 1199

Rosemount™ Smart Pressure Gauge and 1199 Seal

Specifications

Rosemount™ Smart Pressure Gauge
Measurement Range
Up to 4,000 psi (275.8 bar) Gage, Up to 10,000 psi (689.5 bar) Absolute
Display/Interface
4.5 in. (114 mm)
Housing Material
Engineered polymer, NEMA® 4X, and IP66/67
Burst Pressure
11,000 psi (758.4 bar), 26,000 psi (1,792.6 bar) for scale ranges above 4,000 psi (275.8 bar)
Overpressure Protection
Up to 150 times scale range
Max. Operating Temperature
Ambient: -40 to 185° F (-40 to 85° C)
Process: -40 to 250° F (-40 to 121° C)
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications
Rosemount™ 1199 Diaphragm Seal System
Seal System Type
Direct Mount, Remote Mount, Tuned-System, Balanced System
Transmitter Connection
Welded-Repairable, All Welded
Process Connection
Flanged: ANSI/ASME, EN/DIN, GOST, & JIS
Threaded: NPT, DIN, ISO
Hygienic
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST, CorrosionShield PFA coated 316 SST, see PDS for full list of materials
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, 3A, NACE®, hazardous location, see PDS for full list of certifications

Features

Rosemount™ Smart Pressure Gauge
  • Sensor technology replaces mechanical parts to offer up to 10 years of maintenance-free operation
  • Provides overpressure protection for reliable pressure readings
  • Dual layers of process isolation delivers plant and personnel safety
  • Local status indication confirms proper gauge operation
  • Engineered with a large 4.5-in. (114 mm) face for easy field visibility
  • Full range of process connections are available, including male-NPT, DIN, manifolds and seal assemblies
Rosemount™ 1199 Diaphragm Seal System
  • Protects transmitter diaphragm from corrosive, erosive or extreme temperature processes
  • Wide variety of seals meet varying process requirements and specifications, including industry-specific applications
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Eliminates need for mounting hardware to reduce installation costs
  • Adaptable direct mount gage or absolute seal system can be used for pressurized or vented tank applications
  • Tuned-Systems can reduce temperature effects by 10-20% and improve response time by 80% vs. traditional installations

Documents & Drawings

Rosemount™ Smart Pressure Gauge
Rosemount™ 1199 Diaphragm Seal System