Rosemount™ 2051 Coplanar™ Pressure Transmitter and Dual 1199 Seals
Rosemount™ 2051 Coplanar™ Pressure Transmitter and Dual 1199 Seals
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Measurement Range
Up to 2000 psi (137,9 bar) Differential, Up to 2000 psig (137,9 bar) Gage
Process Wetted Material
316L SST, Alloy C-276, Tantalum
Diagnostics
Basic Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE®, hazardous location, see full specs for complete list of certifications
Wireless Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Internal antenna (225 m)
Rosemount™ 1199 Diaphragm Seal System
Seal System Type
Direct Mount, Remote Mount, Tuned-System, Balanced System
Transmitter Connection
Welded-Repairable, All Welded
Process Connection
Flanged: ANSI/ASME, EN/DIN, GOST, & JIS Threaded: NPT, DIN, ISO Hygienic
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST, CorrosionShield PFA coated 316 SST, see PDS for full list of materials
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, 3A, NACE®, hazardous location, see PDS for full list of certifications
Features
Rosemount™ 2051 Coplanar™ Pressure Transmitter
Patented coplanar technology allows direct mounting for flow and level solutions that provide installation flexibility
Delivered fully assembled to manifolds, diaphragm seals or primary flow elements for straightforward installation
Local Operator Interface offers easy-to-use menus and built-in configuration buttons for streamline commissioning
SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
Several primary elements provide a flow solution that is factory leak-tested and calibrated to simplify installation
Wireless Features
WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
Easy installation enables quick instrumentation of measurement points without the cost of wiring
Rosemount™ 1199 Diaphragm Seal System
Protects transmitter diaphragm from corrosive, erosive or extreme temperature processes
Wide variety of seals meet varying process requirements and specifications, including industry-specific applications
SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
Eliminates need for mounting hardware to reduce installation costs
Adaptable direct mount gage or absolute seal system can be used for pressurized or vented tank applications
Tuned-Systems can reduce temperature effects by 10-20% and improve response time by 80% vs. traditional installations