No image available
No image available
Your request is being processed.
AVENTICS-R412000823

AVENTICS™ Sensor, Series SN6 R412000823

$50.21
QTY:

Product Description

SN6-R2-DB09-024 ATEX 3GD

Specifications

Indirect mounting for series
TRB, ITS
Type of contact
Reed
Certificates
ATEX
Protection class
IP65
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
DC switching current, max.
0.1 A
AC switching current, max.
0.1 A
Switching point precision
±0,1 mT
LED status display
Yellow
Electrical connection 2, type
Plug, Form B, industry
Electrical connection 2, number of poles
2-pin
Operating voltage DC, min.
21.6 V DC
Operating voltage DC, max.
26.4 V DC
Operating voltage AC, min.
210 V AC
Operational voltage AC, max.
240 V AC
Short circuit resistance
Protected against polarity reversal
Housing material
Polyester amide

Features

  • Type of contact: reed
  • ATEX
  • Variant: form B, industry
  • 2-pin
  • Heat resistant

Documents & Drawings