No image available
No image available
Your request is being processed.
Rosemount-2090 Pulp and Paper Pressure Transmitter

Rosemount™ 2090P Pulp and Paper Pressure Transmitter

Product Description

With its compact size and rugged construction, the Rosemount 2090P Pulp and Paper Pressure Transmitter is ideal for the pulp and paper industries. This lightweight transmitter is engineered with a 1 in. flush mount compatible with PMC process connection or 1 1/2 in. threaded mounting connection. This transmitter can be calibrated to ranges as low as 0 to 1.5 psi (0.1 bar) and as high as 0 to 300 psi (20.7 bar) for reliable measurement capabilities.

Specifications

Warranty
Up to 5-year limited warranty
Rangedown
Up to 20:1
Communication Protocol
4-20 mA HART®
Measurement Range
Up to 300 psig (20,7 bar) Gage, Up to 300 psia (20,7 bar) Absolute
Process Wetted Material
316L SST
Diagnostics
Basic Diagnostics
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications

Features

  • 1 in. flush mount compatible with PMC process connection or 1 1/2 in. threaded mounting connection available
  • Calibrates as low as 0 to 1.5 psi (0.1 bar) and as high as 0 to 300 psi (20.7 bar) for application flexibility
  • Lightweight, compact design for easy installation
  • Fully configurable LCD displays process variable, percent of range and diagnostic message
  • Communicates via 4-20 mA HART® protocol for streamlined host integration

Documents & Drawings

Parts & Accessories

Search
1-10 of 13 results for Parts & Accessories
:
$60.15
$11.04
$32.36
$75.38
$138.96
$213.95
$33.12
$84.52
$5.71
$12.94