Asco-P-252

ASCO 252 Series Dental Manifolds

Product Description

The ASCO Series 252 are dental manifold assemblies that reduce dental delivery system complexity and virtually eliminate engineering time for original equipment manufacturers. Each assembly combines the functions for liquid, gas, and proportional pneumatic control. The plug-and-play dental manifolds incorporate integrated fluidic modularity to suit the needs of virtually any dental chair. They eliminate the need for the dental chair manufacturer to spend time designing customized valve manifolds.

Specifications

Valve Actuation
Proportional; Solenoid; Solenoid - Direct Acting
Media
Air, Inert Gas; Water
Flow
Less than .05 Cv
PortType
Barb
Voltage
24 DC; 12 DC
Frequency
50/60

Features

  • Three modules are available to handle all dental tasks - water irrigation, air drying, and an air-operated turbine for variable speed hand tools
  • Assemblies are expandable, up to four manifold blocks can be joined together
  • Manual-turn flow controller adds flexibility
  • Mates with different ASCO valves for customer-specific configuration

Documents & Drawings