No image available
No image available
Your request is being processed.
Asco-30800010

ASCO™ 30800010

€204.30
QuickShip QuickShip
QTY:

Product Description

PILOT VALVE 3/2 NC INSTANT FITTING (MECHANICALLY OPER.) SERIES 308 SINGLE LEVER BEARING ROLLER (CNOMO) ACTION RIGHT/LEFT

Specifications

Body Material
Engineered Plastics
Function
3/2 Normally Closed
Pipe/Port Type & Size
Push-in 4
Product Type
Pneumatic Valve
Valve Actuation
Lever
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 8 bar
Product Weight
0.20 kg
Min to Max Ambient Temperature
-5 - 50 °C
Min to Max Fluid Temperature
-5 - 50 °C
Orifice Size
2.5 mm

Features

  • Electrically tripped (trips when energized), no-voltage release (trips when de-energized), or free-handle constructions are available. Once tripped, the valves can only be reset manually
  • Available for latched-open or latched-closed operation
  • Some constructions can control aggressive fluids including steam
  • SIL 3 capable for operation in challenging environments

Documents & Drawings