Asco-8398B24E8TA0000

ASCO™ 8398B24E8TA0000

€749.60
QuickShip QuickShip
QTY:

Product Description

PRESSURE OPERATED VALVE,SERIE 398,B,PTFE,UN 3/2,ND20,PN40, STAINLESS STEEL,3/4 NPTF,ACTUATOR D=100,PILOTING DIA 1/8 NPT,MAX TEMP.= 184 DEGREES

Specifications

Function
3/2 Universal
Pipe/Port Type & Size
NPTF 1/8
Product Type
Pressure Operated Valve
Media
Air, Inert Gas
Media
9.25 / 8.00
Valve Actuation
Pressure Operated
Min to Max Operating Pressure (Air)
0 - 40 bar
Product Weight
0.30 kg
Min to Max Ambient Temperature
0 - 50 °C
Min to Max Fluid Temperature
-10 - 184 °C
Orifice Size
20 mm
Operator Type
Air operated
Function
3/2 Universal
Sealing Material
PTFE
Media Type
Air
Min - Max Operating Pressure (Air)
0 - 40 bar

Features

  • Compact actuator for small, space-saving applications
  • Stainless steel construction withstands corrosive environments
  • Autoclavable operation
  • Large range of options

Documents & Drawings