Asco-88128408

ASCO™ 88128408

€45.90
QuickShip QuickShip
QTY:

Product Description

Series 266 - 267 - 268 Poppet Valve 3/2 And 4/2 Accessory For Poppet Valve Pneumatic Piloting Flange G 1/4 Reference : B/D

Specifications

Pipe/Port Type & Size
G 1/4 (ISO 228/1)
Product Type
Pneumatic Valve
Product Weight
0.27 kg

Features

  • Standard connector size 30 provided with removable lid allowing access to the wiring for easy checking of power supply without unplugging the connector or interrupting solenoid valve operation
  • Operating temperatures: -40° C to +80° C (-40° C to +125° C with silicone seals), version with moulded-in cable -5° C to +70° C

Documents & Drawings