AVENTICS-P-ICS

AVENTICS™ Series ICS-D2 Stainless Steel Round Cylinders

Product Description

The AVENTICS Series ICS is a stainless steel cylinder with hygienic design with smooth surfaces, interlocking seals and cushioning screws prevents dirt pockets from the outset and guarantees optimum cleaning conditions.

Features

  • Ø 32 mm ... 100 mm
  • Max. stroke: 2500 mm
  • Clean design type
  • Ideal for wash-down applications
  • Suitable for use in food processing

Documents & Drawings