No image available
No image available
Your request is being processed.
AVENTICS-1820415157

AVENTICS™ Flat suction gripper, Series FSG 1820415157

€49.28
QTY:

Product Description

FSG-95,0-PUR-G014-IN

Specifications

Min. ambient temperature
-40 °C
Max. ambient temperature
80 °C
Temporary ambient temperature (<30 s) min.
-40 °C
Temporary ambient temperature (<30 s) max.
100 °C
Compressed air connection
G 1/4
external diameter
95 mm
Holding force
350 N
Volume
42 cm³
Max. curving on object Rmin
140 mm
Abrasion value according to DIN 535 16
10-12 mm³
Hardness according to standard
72 ± 5 Shore A
Connection thread type
Internal thread
low-wear
low-wear
Material connector
Aluminum
Suction unit material
Polyurethane
Delivery unit
1 piece
Weight
0.0777 kg

Documents & Drawings