AVENTICS-1821310001

AVENTICS™ Tubing clamp for reinforced plastic tubing, DIN 3017 form A 1821310001

€1.38
QuickShip QuickShip
QTY:

Product Description

D 10-16, SS, DIN 3017 FORM A

Specifications

Type
Ø 10-16
Clearance (LW)
8 mm
Delivery unit
25 piece
Weight
0.007 kg
Housing material
Stainless Steel

Documents & Drawings