AVENTICS-1821332053

AVENTICS™ Foot mounting, Series MS1 1821332053

€7.20
QuickShip QuickShip
QTY:

Specifications

Version
to mount on cylinder PRA, TRB, CCI, KPZ, 167, CVI, ITS
For series
KPZ, CCI
Piston diameter
16 mm
Housing material
Steel
Screws material
Steel