AVENTICS-1823379004

AVENTICS™ Elbow fitting, self-sealing 1823379004

€2.48
QuickShip QuickShip
QTY:

Product Description

COUDE 18

Specifications

Clearance (LW)
13 mm
Port R
R 1/2
Delivery unit
10 piece
Weight
0.011 kg
Housing material
Polyamide

Documents & Drawings