AVENTICS-1825805362

AVENTICS™ Trunnion mounting, front or rear, Series MT5, MT6 1825805362

€59.17
QuickShip QuickShip
QTY:

Product Description

CM1-MT8-032-M1-A

Specifications

Version
for mounting to the cylinder cover or base
For series
KPZ
Piston diameter
32 mm
Axle pivot Ø
12 mm
Weight
0.128 kg
Housing material
Nodular graphite iron
Screws material
Steel

Documents & Drawings