AVENTICS-1827001282

AVENTICS™ Flange mounting, Series MF1, MF2 1827001282

€46.61
QuickShip QuickShip
QTY:

Product Description

CM1-MF1-100-M2-A

Specifications

Standardization
ISO 15552
Piston diameter
100 mm
Housing material
Steel
Screws material
Steel

Documents & Drawings