No image available
No image available
Your request is being processed.
AVENTICS-2732060000

AVENTICS™ Flat suction gripper, Series SGN 2732060000

€10.21
QTY:

Product Description

SGN-6,0-NBR-M005-EX

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Temporary ambient temperature (<30 s) min.
-30 °C
Temporary ambient temperature (<30 s) max.
120 °C
Compressed air connection
M5
external diameter
6.3 mm
Holding force
1.5 N
Volume
0.017 cm³
Max. curving on object Rmin
5 mm
Abrasion value according to DIN 535 16
100-120 mm³
Hardness according to standard
55 ± 5 Shore A
Connection thread type
External thread
Material connector
Aluminum
Suction unit material
Acrylonitrile butadiene rubber
Delivery unit
1 piece
Weight
0.002 kg

Documents & Drawings