AVENTICS-2915A51204

AVENTICS™ Nut for cylinder mounting, Series MR3 2915A51204

€2.96
QuickShip QuickShip
QTY:

Product Description

CM1-MR3-012/016-M2-A

Specifications

Version
for cylinder mounting
For series
MNI
Piston diameter
12 mm, 16 mm
Thread size
M16x1,5
Weight
0.01 kg
Housing material
Steel