AVENTICS-5652010000

AVENTICS™ 3/2-directional valve, Series 565 5652010000

€259.23
QuickShip QuickShip
QTY:

Product Description

V565-3/2NC-SR

Specifications

Activation
Pneumatically
Nominal flow Qn
4240 l/min
Compressed air connection output
G 1/2
Connection type
Plate connection
Working pressure min.
-1 bar
Working pressure max
10 bar
Valve type
Poppet valve
Control pressure min.
3.5 bar
Control pressure max.
10 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Weight
0.55 kg
Housing material
Aluminum
Seal material
Fluorocarbon caoutchouc, Acrylonitrile butadiene styrene

Features

  • Robust aluminium housing
  • Block assembly
  • Suitable for high flow rate / high working pressure
  • Ideal for harsh environments
  • Application temperature up to 120°C for versions with pneumatic operation

Documents & Drawings