AVENTICS-8315020724

AVENTICS™ Grease 8315020724

€115.17
QuickShip QuickShip
QTY:

Product Description

AGS-370G

Specifications

For cylinders and valves
For rodless cylinders, piston rod cylinders, and valves
Type
AGS
Silicon
silicone-free
Min. ambient temperature
-40 °C
Max. ambient temperature
100 °C
Kinematic viscosity at
40 °C
Kinematic viscosity
150 cSt
Reservoir
Cartridge
Density at
20 °C
Density
0.85 g/cm3
Weight
0.4 kg

Documents & Drawings